IESNA:LM-63-2002
[TEST]P821165
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D4-830-24VDC-MQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3000K, 80 CRI LEDS AND MEDIUM DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5998
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 57
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1388.5 1393.8 1397 1398 1398 1398 1397 1395.9 1397 1393.8
1386.4 1377.9 1368.4 1357.8 1349.3 1354.6 1367.3 1370.5 1370.5 1370.5
1367.3 1374.7 1405.5 1416.1 1394.9 1389.6 1366.2 1318.5 1239 1127.8
1010.1 881.9 709.1 523.6 321.2 115.5 50.9 46.6 39.2 30.7
23.3 17 11.7 7.4 4.2 2.1 1.1 0 0 0
0 0 0 0 0 0 0 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1388.5 1392.7 1394.9 1397 1397 1397 1395.9 1394.9 1395.9 1393.8
1386.4 1377.9 1368.4 1357.8 1349.3 1354.6 1368.4 1372.6 1371.5 1369.4
1372.6 1373.7 1406.5 1426.7 1399.1 1398 1372.6 1324.9 1248.6 1142.6
1023.9 893.5 714.4 527.8 313.7 109.2 50.9 46.6 39.2 30.7
23.3 17 11.7 7.4 3.2 2.1 1.1 1.1 0 0
0 0 0 0 0 0 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1388.5 1392.7 1395.9 1397 1397 1398 1395.9 1395.9 1397 1393.8
1387.4 1379 1368.4 1360.9 1353.5 1364.1 1383.2 1387.4 1388.5 1384.3
1394.9 1403.3 1435.1 1468 1450 1437.3 1441.5 1388.5 1313.2 1224.2
1088.5 948.6 788.6 585.1 360.4 130.4 49.8 45.6 38.2 29.7
22.3 17 11.7 7.4 4.2 2.1 1.1 1.1 1.1 0
0 0 0 0 0 0 1.1 1.1 1.1 0
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1388.5 1392.7 1395.9 1397 1397 1395.9 1397 1397 1399.1 1393.8
1388.5 1379 1370.5 1363.1 1360.9 1374.7 1397 1407.6 1409.7 1413.9
1418.2 1450 1489.2 1514.6 1529.5 1526.3 1507.2 1480.7 1403.3 1310.1
1185 1047.2 853.2 640.2 401.7 136.7 47.7 43.5 36 28.6
21.2 15.9 10.6 7.4 4.2 2.1 2.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 0 0 0 1.1 1.1 0
0 1.1 1.1 0 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1388.5 1392.7 1395.9 1397 1395.9 1395.9 1395.9 1398 1399.1 1395.9
1388.5 1381.1 1371.5 1364.1 1365.2 1384.3 1408.6 1418.2 1426.7 1430.9
1447.9 1476.5 1529.5 1576.1 1585.6 1562.3 1586.7 1552.8 1479.6 1375.8
1253.9 1098.1 897.8 680.5 426.1 164.3 43.5 39.2 32.9 25.4
20.1 13.8 9.5 6.4 4.2 2.1 2.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 0 1.1 1.1 1.1
0 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1388.5 1391.7 1394.9 1394.9 1393.8 1393.8 1393.8 1395.9 1399.1 1392.7
1386.4 1379 1371.5 1364.1 1363.1 1382.1 1410.8 1423.5 1430.9 1434.1
1452.1 1486 1547.5 1592 1588.8 1585.6 1610 1575 1492.4 1394.9
1266.6 1108.7 919 699.5 438.8 160 39.2 35 29.7 23.3
18 12.7 8.5 5.3 3.2 2.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1388.5 1392.7 1395.9 1395.9 1394.9 1393.8 1393.8 1397 1399.1 1392.7
1385.3 1377.9 1370.5 1364.1 1362 1382.1 1410.8 1423.5 1430.9 1434.1
1451 1487.1 1545.4 1592 1589.9 1584.6 1604.7 1580.3 1490.2 1386.4
1260.2 1111.9 916.8 688.9 428.2 169.6 38.2 35 29.7 23.3
17 12.7 8.5 5.3 3.2 2.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1388.5 1390.6 1392.7 1393.8 1391.7 1390.6 1390.6 1391.7 1393.8 1389.6
1382.1 1373.7 1365.2 1357.8 1357.8 1374.7 1402.3 1411.8 1418.2 1420.3
1436.2 1468 1521 1562.3 1568.7 1556 1571.9 1542.2 1466.9 1359.9
1228.4 1069.5 885 657.2 410.2 136.7 31.8 28.6 23.3 19.1
13.8 10.6 7.4 4.2 2.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1388.5 1391.7 1393.8 1392.7 1391.7 1390.6 1389.6 1389.6 1389.6 1384.3
1377.9 1369.4 1359.9 1351.4 1348.2 1362 1383.2 1391.7 1392.7 1395.9
1402.3 1433 1471.2 1501.9 1505.1 1501.9 1488.1 1455.3 1380 1288.9
1156.4 1001.6 817.2 603.1 362.5 110.2 23.3 21.2 18 13.8
10.6 7.4 5.3 3.2 2.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1388.5 1388.5 1389.6 1389.6 1387.4 1385.3 1383.2 1383.2 1383.2 1379
1371.5 1362 1351.4 1340.8 1336.6 1342.9 1358.8 1363.1 1365.2 1360.9
1366.2 1381.1 1410.8 1434.1 1421.4 1411.8 1401.2 1351.4 1268.7 1169.1
1038.7 895.6 729.2 527.8 303.1 78.4 14.8 13.8 11.7 8.5
6.4 5.3 3.2 2.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1388.5 1388.5 1388.5 1387.4 1385.3 1383.2 1381.1 1380 1377.9 1373.7
1365.2 1354.6 1341.9 1327 1314.3 1315.4 1320.7 1318.5 1311.1 1300.5
1292 1286.7 1301.6 1312.2 1291 1283.6 1260.2 1210.4 1137.3 1037.7
920 789.6 623.2 447.3 247 55.1 5.3 5.3 4.2 3.2
2.1 2.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1388.5 1388.5 1388.5 1387.4 1385.3 1383.2 1380 1379 1377.9 1372.6
1363.1 1351.4 1335.5 1316.4 1303.7 1298.4 1301.6 1294.2 1281.4 1268.7
1249.6 1241.2 1249.6 1234.8 1215.7 1208.3 1185 1140.5 1064.2 963.5
862.8 735.6 578.7 411.2 221.5 55.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1388.5 1387.4 1387.4 1387.4 1384.3 1382.1 1379 1377.9 1377.9 1371.5
1359.9 1345 1326 1306.9 1289.9 1285.7 1285.7 1276.1 1259.2 1238
1221 1204.1 1203 1194.5 1158.5 1149 1132 1086.4 1021.8 934.8
827.8 710.1 561.8 401.7 216.2 50.9 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1388.5 1386.4 1386.4 1385.3 1384.3 1381.1 1379 1379 1377.9 1369.4
1351.4 1330.2 1306.9 1284.6 1264.5 1258.1 1254.9 1240.1 1220 1191.4
1171.2 1156.4 1152.1 1143.7 1110.8 1093.8 1092.8 1059.9 1003.7 931.7
833.1 722.9 590.4 428.2 241.7 51.9 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1388.5 1387.4 1387.4 1386.4 1384.3 1381.1 1379 1379 1376.8 1363.1
1339.7 1315.4 1287.8 1261.3 1236.9 1230.6 1225.3 1208.3 1179.7 1154.3
1127.8 1122.5 1119.3 1106.6 1076.9 1052.5 1034.5 1026 985.7 929.6
845.8 744.1 609.5 452.6 268.2 62.5 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1388.5 1386.4 1385.3 1384.3 1382.1 1380 1377.9 1377.9 1375.8 1355.6
1327 1297.3 1265.5 1234.8 1210.4 1200.9 1190.3 1164.9 1134.1 1099.1
1071.6 1054.6 1040.8 1004.8 929.6 828.9 723.9 713.3 682.6 638.1
583 510.9 417.6 310.6 186.5 45.6 0 0 0 1.1
1.1 0 0 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1388.5 1386.4 1386.4 1384.3 1382.1 1379 1377.9 1379 1374.7 1350.3
1318.5 1286.7 1250.7 1213.6 1179.7 1163.8 1149 1118.2 1076.9 1032.4
994.2 966.6 931.7 859.6 723.9 532.1 328.6 313.7 290.4 268.2
237.4 201.4 160 113.4 64.7 13.8 0 0 0 0
1.1 0 0 1.1 1.1 1.1 1.1 0 1.1 1.1
1.1 1.1 0 1.1 0 0 0 0 1.1 0
0 0 0 0 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1388.5 1385.3 1386.4 1383.2 1381.1 1377.9 1376.8 1376.8 1373.7 1349.3
1313.2 1274 1230.6 1188.2 1149 1127.8 1101.3 1059.9 1016.5 961.3
913.7 864.9 806.6 721.8 561.8 342.4 147.3 133.5 121.9 109.2
94.3 77.4 58.3 40.3 20.1 3.2 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1.1
1388.5 1385.3 1385.3 1383.2 1380 1377.9 1375.8 1374.7 1372.6 1351.4
1313.2 1266.6 1217.8 1168 1121.4 1088.5 1052.5 1003.7 944.4 880.8
813 756.8 668.8 544.8 387.9 196.1 58.3 53 47.7 42.4
37.1 29.7 21.2 13.8 6.4 1.1 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1.1
1388.5 1384.3 1384.3 1382.1 1380 1376.8 1373.7 1372.6 1371.5 1351.4
1312.2 1263.4 1210.4 1154.3 1100.2 1059.9 1015.4 953.9 885 806.6
729.2 636 528.9 399.6 240.6 99.6 4.2 2.1 1.1 1.1
1.1 1.1 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1.1
1388.5 1384.3 1383.2 1382.1 1379 1375.8 1372.6 1371.5 1370.5 1351.4
1310.1 1262.4 1207.2 1147.9 1092.8 1047.2 997.4 939.1 867 788.6
698.5 597.8 488.6 347.7 196.1 70 3.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1.1
1388.5 1383.2 1382.1 1381.1 1377.9 1374.7 1371.5 1370.5 1369.4 1348.2
1309 1260.2 1205.1 1144.7 1088.5 1043 993.1 932.7 861.7 785.4
690 589.3 477 343.4 187.6 63.6 3.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1.1
